Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

RG402 Tinned Coax Cable with Tinned Copper Outer Conductor

Product ID: PE-SR402TN
Product discontinued when current inventory is depleted.
Replaced with PE-SR402TN-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG402 Tinned
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields1
Attenuation at 1 Ghz.12 dB
Frequency, Max36 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time1 in
Coax TypeCoax

Description

RG402 Tinned Coax Cable with Tinned Copper Outer Conductor

PE-SR402TN part number from Pasternack is a RG402 Tinned coax cable that is semi-rigid. Pasternack RG402 Tinned semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.RG402 Tinned coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 36 GHz. RG402 Tinned coax cable has an attenuation at 1 GHz of 12 dB.

Pasternack RG402 Tinned coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG402 Tinned cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG402 Tinned or other coax can be built and shipped same day as well.