50 Ohm SHV Jack to 75 Ohm Mini SMB Plug Cable Using 75 Ohm RG59 Coax
Product ID:
PE3W16801
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SHV |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Mini SMB |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG59B/U |
| RF Cable Type | RG59 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45853 | RG59B/U | PE4994 | KitBOM Datasheet |
|---|
50 Ohm SHV Jack to 75 Ohm Mini SMB Plug Cable Using 75 Ohm RG59 Coax
PE3W16801 is a SHV jack to Mini SMB plug cable using RG59 coax. This Pasternack SHV jack to Mini SMB plug cable assembly uses a 50 Ohm SHV for connector 1 and a 75 Ohm Mini SMB for connector 2.
Our jack SHV to plug Mini SMB cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W16801 SHV jack to Mini SMB plug cable assembly is constructed with RG59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table