50 Ohm SHV Plug Right Angle to 75 Ohm BNC Male Right Angle Cable Using 93 Ohm RG62 Coax
Product ID:
PE3W17000
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SHV |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG62A/U |
| RF Cable Type | RG62 |
| RF Cable Impedance | 93 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45847 | RG62A/U | PE4608 | KitBOM Datasheet |
|---|
50 Ohm SHV Plug Right Angle to 75 Ohm BNC Male Right Angle Cable Using 93 Ohm RG62 Coax
PE3W17000 is a SHV plug right angle to BNC male right angle cable using RG62 coax. This Pasternack SHV plug right angle to BNC male right angle cable assembly uses a 50 Ohm SHV for connector 1 and a 75 Ohm BNC for connector 2. SHV right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SHV right angle to male BNC right angle cable assembly uses a flexible cable type that is 93 Ohm. Pasternack PE3W17000 SHV plug right angle to BNC male right angle cable assembly is constructed with RG62 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table