Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
50 ohm SMA plug to BNC jack DC Block inner from 10MHz to 3GHz rated 100 Volt in Brass
Product ID:
PE8278
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Block Type | Inner |
| Impedance | 50 Ohm |
| Connector In Series | SMA |
| Connector In Gender | Male |
| Connector Out Series | BNC |
| Connector Out Gender | Female |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 3 GHz |
| Maximum VSWR | 1.2:1 |
| Maximum Voltage | 100 Volts |
Description
50 ohm SMA plug to BNC jack DC Block inner from 10MHz to 3GHz rated 100 Volt in Brass
PE8278 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a SMA input and BNC output. This SMA DC block is an inner direct current block type.
Pasternack inner SMA DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 3 GHz. PE8278 SMA inner DC block has a maximum insertion loss of 0.2 dB and a maximum VSWR of 1.2:1.
This inner SMA RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with SMA connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table