IQ Mixer Operating from 8.5 GHz to 13.5 GHz with an IF Range from DC to 2 GHz and LO Power of +19 dBm, Field Replaceable SMA
Product ID:
PE86X9002
Pricing
Quantity | Price |
1-4 | $4,006.11 |
5-9 | $3,845.87 |
10-24 | $3,685.62 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
RF Connector Series | SMA |
RF Connector Gender | Female |
LO Connector Series | SMA |
LO Connector Gender | Female |
IF Connector Series | SMA |
IF Connector Gender | Female |
RF Minimum Frequency | 8.5 GHz |
RF Maximum Frequency | 13.5 GHz |
LO Minimum Frequency | 8.5 GHz |
LO Maximum Frequency | 13.5 GHz |
IF Minimum Frequency | DC |
IF Maximum Frequency | 2 GHz |
Description
IQ Mixer Operating From 8.5 GHz to 13.5 GHz With an IF Range From DC to 2 GHz And LO Power of +19 dBm, Field Replaceable SMA
RF iq mixer (also referred to as a frequency mixer) PE86X9002 from Pasternack has SMA connector. This SMA iq mixer is manufactured with a impedance and has a RF to LO isolation of 35 dB.
This radio frequency iq mixer has a RF frequency range of 8.5 GHz for the minimum and 13.5 GHz for the maximum. PE86X9002 iq frequency mixer LO frequency range is 8.5 GHz for the minimum and 13.5 GHz for the maximum. Our frequency mixer that is iq has an IF frequency range of DC for a minimum and 2 GHz for a maximum.
Iq mixer from Pasternack is rated for a third order intercept point of 25 dBm. This 50 Ohm SMA iq frequency mixer is part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our iq mixer is in-stock and Pasternack is where to buy your RF mixer components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.