In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

High Power Limiter, SMA, 200W Peak Power, 200 us Recovery, 12 dBm Flat Leakage, 8 GHz to 16 GHz

Product ID: PE8037

Pricing

QuantityPrice
1-4$371.99
5-9$357.11
10-24$342.23
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency8 GHz
Maximum Frequency16 GHz
Maximum Insertion Loss2.2 dB
Design TypeHigh Power
Peak Power200 Watt
Leakage (CW)12 dBm
Recovery Time 200,000 ns

Description