In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

High Power Limiter, SMA, 100W Peak Power, 200 us Recovery, 13 dBm Flat Leakage, 4 GHz to 8 GHz

Product ID: PE8034
Product discontinued.
Search for alternative Limiters or contact us.

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency4 GHz
Maximum Frequency8 GHz
Maximum Insertion Loss1.4 dB
Design TypeHigh Power
Peak Power100 Watt
Leakage (CW)13 dBm
Recovery Time 200,000 ns

Description