Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA SPST PIN Diode Switch Operating From 4 GHz to 8 GHz Up To +30 dBm

Product ID: PE7108
Product discontinued.
Replaced with PE71S6233.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency4 GHz
Maximum Frequency8 GHz
Impedance50 Ohm
Maximum Input Power1 Watts
Maximum Input VSWR1.6:1
Maximum Insertion Loss1.8 dB
Minimum Isolation75 dB

Description

SMA SPST PIN Diode Switch Operating From 4 GHz to 8 GHz Up To +30 dBm

PE7108 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 4 GHz and a maximum frequency of 8 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 1 Watt (+30 dBm ).

Insertion loss maximum of this SMA Absorptive switch is 1.8 dB with an isolation minimum of 75 dB. Absorptive PIN diode radio frequency switch PE7108 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.