Schottky Zero Bias Detector, SMA, Negative Video Out, +20 dBm max Pin, 10 MHz to 18.5 GHz
Product ID:
PE8013
Pricing
| Quantity | Price |
| 1-4 | $980.00 |
| 5-9 | $940.80 |
| 10-24 | $901.60 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type | Zero Bias |
| Detector Polarity | Negative |
| Connector In Series | SMA |
| Connector In Gender | Male |
| Connector Out Series | SMA |
| Connector Out Gender | Female |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 18.5 GHz |
| Connector In Impedance | 50 Ohm |
Description
Zero Bias Detector, SMA, 0 nsec Pulse Risetime, Negative Video Out, +20 dBm max Pin, 10 MHz to 18.5 GHz
Pasternack zero bias detector PE8013 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This zero bias detector is manufactured with SMA male to SMA female connectors. Our SMA zero bias detector has a minimum frequency of 10 MHz and a maximum frequency of 18.5 GHz.
This SMA coaxial RF detector has a maximum input power of 20 dBm and a video capacitance of 470 pF. PE8013 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our zero bias detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table