In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Schottky Zero Bias Detector, SMA, Negative Video Out, +20 dBm max Pin, 10 MHz to 26.5 GHz

Product ID: PE8014
Product discontinued.
Search for alternative Detectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
TypeZero Bias
Detector PolarityNegative
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency26.5 GHz
Connector In Impedance50 Ohm

Description

Zero Bias Detector, SMA, 0 nsec Pulse Risetime, Negative Video Out, +20 dBm max Pin, 10 MHz to 26.5 GHz

Pasternack zero bias detector PE8014 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This zero bias detector is manufactured with SMA male to SMA female connectors. Our SMA zero bias detector has a minimum frequency of 10 MHz and a maximum frequency of 26.5 GHz.

This SMA coaxial RF detector has a maximum input power of 20 dBm and a video capacitance of 470 pF. PE8014 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our zero bias detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.