In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female Non-Shorting Dust Cap

Product ID: PE6143
Product discontinued.
Replaced with PE6021.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesTNC
Connector GenderFemale
Chain OptionNo Chain

Description

TNC Female Non-Shorting Dust Cap

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6143 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a TNC connector series and a female gender. Our TNC female non-shorting connector cap is manufactured with a body material and body plating.

Coaxial non-shorting TNC connector / protective dust cap PE6143 from Pasternack has no chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our TNC connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.