Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Medium Power 50 Watts RF Load Up To 8 GHz With 7/16 DIN Female Input Square Body Black Anodized Aluminum Heatsink

Product ID: PE6218

Pricing

QuantityPrice
1-9$675.00
10-24$648.00
25-99$621.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector Series7/16 DIN
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency8 GHz
Impedance50 Ohm
Maximum VSWR1.6:1
Maximum Power50 Watt

Description

Medium Power 50 Watts RF Load Up To 8 GHz With 7/16 DIN Female Input Square Body Black Anodized Aluminum Heatsink

PE6218 50 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is female. This Pasternack 50 watts 7/16 DIN female load / termination is rated for a maximum frequency of 8 GHz. Our 7/16 DIN female termination load is a rf load termination with a 50 Ohm impedance.

This 7/16 DIN load / coax terminator is manufactured with no chain and brass body. Pasternack 50 Ohm 7/16 DIN coaxial termination / load has an average maximum VSWR of 1.6:1. PE6218 50 watts 7/16 DIN female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN female 50 watts termination load will ship worldwide the same day as purchased.