Pasternack's PE6TR1150 RF load termination (also known as a dummy load) has a N-type female connector. This Pasternack N-type female load / termination is rated for a frequency range between 400 MHz to 6 GHz. Our N-type female termination load is a RF load termination with a 50 Ohm impedance. The max input power rating (CW) of this RF termination is 50 Watts. This low PIM RF load termination has a typical PIM performance of 0 dBc.
This N-type terminator is manufactured with a black anodized aluminum heatsink housing body. This connectorized RF termination is commonly used to terminate devices such as couplers, circulators, hybrids and combiners. Additional dimensions and specifications for this RF load termination are on our downloadable PDF datasheet above.
Pasternack's PE6TR1150 terminator has a N-type connector and is designed to withstand temperatures between -40 to +75 deg C. This RF load termination has a 50 Watts and a maximum input power and 600 Watts peak power. Our RF load termination is an indispensable component in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce signal integrity. This 50 Watts RF termination has a heatsink body that is designed to provide adequate heat dissipation within its full frequency of operation. Our radio frequency termination is suitable for wireless, SatCom, test and measurement, commercial and military communication, base station and 4G/AWS/PCS applications.
Pasternack is where to buy a 6 GHz RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. Our 50 watt N-type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our N-type female 50 watt termination load will ship worldwide the same day as purchased.