Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Watt RF Load Up To 18 GHz With SMA Female Input Square Body Black Anodized Aluminum Heatsink

Product ID: PE6212

Pricing

QuantityPrice
1-9$780.00
10-24$748.80
25-99$717.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMA
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.6:1
Maximum Power50 Watt

Description

50 Watt RF Load Up To 18 GHz With SMA Female Input Square Body Black Anodized Aluminum Heatsink

PE6212 50 Watts RF load (also known as termination or dummy load) has a SMA connector that is female. This Pasternack 50 watts SMA female load / termination is rated for a maximum frequency of 18 GHz. Our SMA female termination load is a rf load termination with a 50 Ohm impedance.

This SMA load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load has an average maximum VSWR of 1.6:1. PE6212 50 watts SMA female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA female 50 watts termination load will ship worldwide the same day as purchased.