Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

50 Watt RF Load Up To 18 GHz With SMA Male Input Square Body Black Anodized Aluminum Heatsink

Product ID: PE6211
Product discontinued.
Search for alternative Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Termination TypeRF Load
Connector SeriesSMA
Connector GenderMale
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.6:1
Maximum Power50 Watt

Description

50 Watt RF Load Up To 18 GHz With SMA Male Input Square Body Black Anodized Aluminum Heatsink

PE6211 50 Watts RF load (also known as termination or dummy load) has a SMA connector that is male. This Pasternack 50 watts SMA male load / termination is rated for a maximum frequency of 18 GHz. Our SMA male termination load is a rf load termination with a 50 Ohm impedance.

This SMA load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm SMA coaxial termination / load has an average maximum VSWR of 1.6:1. PE6211 50 watts SMA male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our SMA male 50 watts termination load will ship worldwide the same day as purchased.