Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

50 Watts WR-28 Waveguide Load 26.5 GHz to 40 GHz, Brass with UG Square Cover Flange

Product ID: PE-W28TR1004

Pricing

QuantityPrice
1-4$801.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power50 Watt
Waveguide SizeWR-28
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz

Description

50 Watts WR-28 Waveguide Load 26.5 GHz to 40 GHz, Brass with UG Square Cover Flange

PE-W28TR1004 50 Watts waveguide load (also known as waveguide termination) has a WR-28 input. This Pasternack WR-28 waveguide load / termination is rated for a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Our WR-28 waveguide terminator has a maximum input power of 50 Watts.

WR-28 waveguide load / termination PE-W28TR1004 has an average maximum VSWR of 1.25:1. This Pasternack WR-28 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-28 load ships same day as purchased worldwide as with our other RF parts.