Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
500 MHz to 10 GHz SMA Bias Tee Rated to 700 mA and 50 Volts DC
Product ID:
PE1BT1000
Pricing
| Quantity | Price |
| 1-4 | $1,350.00 |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 34

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| RF Port Connector Series | SMA |
| DC Port Connector Series | Pin |
| Minimum Frequency | 500 MHz |
| Maximum Frequency | 10 GHz |
| RF Port Maximum VSWR | 1.6:1 |
| Maximum Voltage | 50 Volts |
| Maximum DC Current | 700 mA |
Description
500 MHz to 10 GHz SMA Bias Tee Rated to 700 mA and 50 Volts DC
PE1BT1000 bias tee (also called bias T) has an SMA connector RF port that is female gender. This Pasternack female SMA bias tee design is rated for a minimum frequency of 500 MHz and a maximum frequency of 10 GHz. Our RF coaxial bias tee has a pin DC port connector with a female gender.
This SMA bias tee / T is rated for a max. DC voltage of 50 Volts and a max. current of 700 mA. The PE1BT1000 bias T with SMA connector series for RF port is designed with a maximum VSWR of 1.6:1 and a RF to bias isolation minimum of 40 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial SMA bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table