We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

0.5 GHz to 2 GHz, N Type High Currnet Bias Tee, Rated 7 Amps and 100 Volts, DC Pin

Product ID: PE1657

Pricing

QuantityPrice
1-4$1,260.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesN
DC Port Connector SeriesDC
Minimum Frequency500 MHz
Maximum Frequency2 GHz
RF Port Maximum VSWR1.4:1
Maximum Voltage100 Volts
Maximum DC Current7,000 mA

Description