We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

0.5 GHz to 2 GHz N Type High Current Bias Tee, Rated 7 Amps and 100 Volts, DC SMA Connector

Product ID: PE1658

Pricing

QuantityPrice
1-4$1,260.00
5-9$1,209.60
10-24$1,159.20
25-99$1,108.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
RF Port Connector SeriesN
DC Port Connector SeriesSMA
Minimum Frequency500 MHz
Maximum Frequency2 GHz
RF Port Maximum VSWR1.4:1
Maximum Voltage100 Volts
Maximum DC Current7,000 mA

Description