Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

500 MHz to 6000 MHz Electronic Warfare Omni Antenna, 200W N-Type Female, MIL-STD-810 TAA Compliant

Product ID: PEANOM1143

Pricing

QuantityPrice
1-4$3,780.00
5-9$3,704.40
10-24$3,628.80
25-99$3,553.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Mobile
Polarization Vertical
Minimum Frequency 500 MHz
Maximum Frequency 6 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Female
Impedance 50 Ohm
Maximum Input VSWR 3:1

Description