Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
500 Watts WR-137 Waveguide Load 5.38 GHz to 8.17 GHz, Aluminum with CPR-137F Flange
Product ID:
PE-W137TR1001
Pricing
| Quantity | Price |
| 1-4 | $4,050.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 500 Watt |
| Waveguide Size | WR-137 |
| Minimum Frequency | 5.38 GHz |
| Maximum Frequency | 8.17 GHz |
Description
500 Watts WR-137 Waveguide Load 5.38 GHz to 8.17 GHz, Aluminum with CPR-137F Flange
PE-W137TR1001 500 Watts waveguide load (also known as waveguide termination) has a WR-137 input. This Pasternack WR-137 waveguide load / termination is rated for a minimum frequency of 5.38 GHz and a maximum frequency of 8.17 GHz. Our WR-137 waveguide terminator has a maximum input power of 500 Watts.
WR-137 waveguide load / termination PE-W137TR1001 has an average maximum VSWR of 1.25:1. This Pasternack WR-137 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-137 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table