Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 dB Fixed Attenuator, N Male to N Female Aluminum Black Anodized Body Rated to 50 Watts Up to 10 GHz

Product ID: PE7580-50

Pricing

QuantityPrice
1-4$483.99
5-9$474.31
10-24$464.63
25-99$454.95
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq10 GHz
Nominal Attenuation50 dB
Attenuation Accuracy, Typ1.2 dB
VSWR, Max1.35:1
Input Power, Max (CW)50 Watts
Body MaterialAluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description