Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 dB Fixed Attenuator N Male To N Male Directional Black Aluminum Heatsink Body Rated To 300 Watts Up To 3 GHz

Product ID: PE7409-50
Product discontinued.
Search for alternative Fixed Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum300 Watt
VSWR Maximum1.4:1
Attenuation50 dB
Connector Series 1N
Connector Gender 1Male
Connector Series 2N
Connector Gender 2Male
Body MaterialBlack Aluminum Heatsink

Description

50 dB Fixed Attenuator N Male To N Male Directional Black Aluminum Heatsink Body Rated To 300 Watts Up To 3 GHz

PE7409-50 is a fixed 50 dB attenuator from Pasternack. This 50dB attenuator is an in-line, resistive PI attenuator pad design. Our coaxial 50 Ohm attenuator is manufactured to precise RF / microwave industry specifications.

This type N attenuator has a male gender on side 1 and a type N male connector on side 2. The Pasternack PE7409-50 50 dB attenuator is rated for up to 3 GHz. Our microwave attenuator is rated to 300 Watts at the stated attenuation value.

Our fixed RF attenuator PE7409-50 is shipped same-day as purchased from Pasternack's ISO 9001:2008 facility. This 50dB attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.