In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

53 dB Gain, 200 Watt Psat, 20 MHz to 520 MHz, High Power LDMOS Amplifier, Class AB, Type N Output

Product ID: PE15A5110

Pricing

QuantityPrice
1-4$10,200.00
5-9$9,792.00
10-24$9,384.00
25-99$8,976.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min20 MHz
Frequency, Max520 MHz
Gain, Typical53 dB
Voltage, DC Typ32 Volts
Voltage, DC Max34 Volts

Description