Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.0 dB NF Low Noise Amplifier, Operating from 20 MHz to 6 GHz with 59 dB Gain, 18 dBm P1dB and SMA

Product ID: PE15A1087

Pricing

QuantityPrice
1-4$2,130.00
5-9$2,044.80
10-24$1,959.60
25-99$1,874.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain59 dB
Power Output18 dBm P1dB
Frequency, Min20 MHz
Frequency, Max6 GHz
Noise Figure, Max3 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max300 mA
Connector SeriesSMA

Description