Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WiFi 6e, 2400-2500/5150-7250 MHz 6/6 dBi, 4x4 MIMO Omni, N Male

Product ID: PEANOM1163

Pricing

QuantityPrice
1-9$551.99
10-24$529.91
25-99$507.83
100-249$485.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeOmni
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency7.25 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description