Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WiFi 6e, 2400-2500/5150-7250 MHz 6 / 6 dBi, 4x4 MIMO Panel, RP-TNC Male

Product ID: PEANFP1081

Pricing

QuantityPrice
1-9$732.99
10-24$703.67
25-99$674.35
100-249$645.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeFlat Panel
PolarizationVertical and Horizontal
Minimum Frequency2.4 GHz
Maximum Frequency7.25 GHz
Connector 1 PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description