Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Indoor DAS Ceiling Omni Antenna, 5 dBi, 698 MHz - 4200 MHz, 4.3-10 Female, Low PIM

Product ID: PE51250

Pricing

QuantityPrice
1-9$136.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 55
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeCeiling
PolarizationHorizontal
Minimum Frequency698 MHz
Maximum Frequency4.2 GHz
Connector 1 PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3.5 dBi
Maximum Input VSWR1.8:1

Description