Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Indoor DAS Ceiling Omni Antenna, 5 dBi, 698MHz - 4200MHz, Type N Female, Low PIM

Product ID: PE51251

Pricing

QuantityPrice
1-9$141.99
10-24$136.31
25-99$130.63
100-249$124.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 47
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeCeiling
PolarizationHorizontal
Minimum Frequency698 MHz
Maximum Frequency4.2 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain3.5 dBi
Maximum Input VSWR1.8:1

Description