Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20W Psat, 36 dB Gain, 0.7 GHz to 6 GHz, AC Powered Broadband GaAs GaN High Power Amplifier with Heatsink, Bench-Top, 110/240VAC, SMA

Product ID: PE15A5095

Pricing

QuantityPrice
1-4$19,400.00
5-9$18,624.00
10-24$17,848.00
25-99$17,072.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min700 MHz
Frequency, Max6 GHz
Gain, Min32 dB
Gain, Typical36 dB
Gain Flatness1.75 dB
1dB Compression Point, Min40 dBm

Description