Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1 Watt P1dB, 4 GHz to 6 GHz, Medium Power GaAs Amplifier, 30 dB Gain, 42 dBm IP3 and SMA

Product ID: PE15A4078

Pricing

QuantityPrice
1-4$3,170.00
5-9$3,043.20
10-24$2,916.40
25-99$2,789.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min4 GHz
Frequency, Max6 GHz
Gain, Typical30 dB
Gain Flatness+/- 1.2 dB
1dB Compression Point, Typ30 dBm
3rd Intercept Point, Typ42 dB
Voltage, DC Typ9 Volts
Current, DC Typ1,050 mA

Description