Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1 Watt P3dB, 5 GHz to 6 GHz, Medium Power GaAs Amplifier with Heatsink, 31 dB Gain, 42 dBm IP3 and SMA

Product ID: PE15A4077

Pricing

QuantityPrice
1-4$2,070.00
5-9$1,987.20
10-24$1,904.40
25-99$1,821.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min5 GHz
Frequency, Max6 GHz
Gain, Typical31 dB
Gain Flatness+/- 1.5 dB
3rd Intercept Point, Typ42 dB
1dB Compression Point, Typ32 dBm
Voltage, DC Typ12 Volts
Current, DC Typ1,200 mA

Description