Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

1.25W Psat, 32 dB Gain, 0.5 GHz to 6 GHz, AC Powered Broadband GaAs Power Amplifier with Heatsink, Bench-Top, 110/240VAC, SMA

Product ID: PE15A5093

Pricing

QuantityPrice
1-4$8,540.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min500 MHz
Frequency, Max6 GHz
Gain, Min28 dB
Gain, Typical32 dB
Gain Flatness2 dB
1dB Compression Point, Min28 dBm

Description