Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

6 inches Edge Length, Trihedral Corner Reflector, Gray

Product ID: PEWRL0600

Pricing

QuantityPrice
1-4$1,220.00
5-9$1,171.20
10-24$1,122.40
25-99$1,073.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Trihedral Corner Reflector
Edge Length 6
Body Material Aluminum
Reflector Surface Plating Gold Chem Film

Description