6 Section Bandpass Filter With SMA Female Connectors Operating From 19.2 GHz to 20.2 GHz With a 1,000 MHz Passband
Product ID:
PE87FL1010
Pricing
Quantity | Price |
1-9 | $610.00 |
10-24 | $585.60 |
25-99 | $561.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 20
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector-In Series | SMA |
Connector-In Gender | Female |
Connector-Out Series | SMA |
Connector-Out Gender | Female |
Bandpass Min Frequency | 19.2 GHz |
Bandpass Max Frequency | 20.2 GHz |
RF Filter Design | Combline |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1.5 dB |
Maximum Power | 2 Watts |
Description
6 Section Bandpass Filter With SMA Female Connectors Operating From 19.2 GHz to 20.2 GHz With a 1,000 MHz Passband
Bandpass filter PE87FL1010 from Pasternack is part of our extensive in-stock RF components for sale. Our band pass filter is manufactured with SMA connectors that are female and in a 6 section design. This 6 section SMA bandpass filter for has an insertion loss of 1.5 dB and a maximum power of 2 Watts.
Frequency range of this band pass filter is 19.2 GHz to 20.2 GHz and the passband is 1 GHz. PE87FL1010 bandpass filter for band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 6 section bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.