Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Indoor DAS Panel Antenna, 7/10 dBi gain, 2 x 617-960 MHz / 1695 -2700 MHz & 2 x 3300-6000 MHz, 4.3-10 Female

Product ID: PE51244

Pricing

QuantityPrice
1-9$700.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 48
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypePanel
Polarization45 Deg. Slant
Minimum Frequency617 MHz
Maximum Frequency6 GHz
Connector 1 PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Nominal Gain6.5 dBi
Maximum Input VSWR1.7:1

Description