Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Indoor DAS Panel Antenna, 7/10 dBi gain, 2 x 617-960 MHz / 1695 -2700 MHz & 2 x 3300-6000 MHz, N-Female

Product ID: PE51243

Pricing

QuantityPrice
1-9$658.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypePanel
Polarization45 Deg. Slant
Minimum Frequency617 MHz
Maximum Frequency6 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain6.5 dBi
Maximum Input VSWR1.7:1

Description