Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

60 dB Gain, 10 dBm P1dB, 1 GHz to 20 GHz, Broadband High Gain Amplifier, Bench-Top, 220 VAC, 5 dB NF, SMA

Product ID: PE15A3513

Pricing

Price: $10,800.00 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Power Output10 dBm P1dB
Frequency, Min1 GHz
Frequency, Max20 GHz
Gain, Typical60 dB
Gain Flatness3 dB
Noise Figure, Max5 dB
RF Input VSWR Max2:1
RF Output VSWR Max2:1
Connector SeriesSMA

Description

60 dB Gain, 10 dBm P1dB, 1 GHz to 20 GHz, Broadband High Gain Amplifier, Bench-Top, 220 VAC, 5 dB NF, SMA

PE15A3513 high gain broadband amplifier from Pasternack is featured in our extensive in-stock RF amplifier selection. Our connectorized high gain broadband amplifier uses SMA connectors at 50 Ohm. This SMA broadband high gain amplifier has wide-band capability with a minimum frequency of 1 GHz and maximum frequency of 20 GHz. The typical gain of this broad-band high gain radio frequency amplifier is 60 dB.

Pasternack broadband high gain amplifier PE15A3513 is rated at 10 dBm P1dB, 2:1 input VSWR maximum and 2:1 output VSWR max. Our broad band high gain radio frequency amp is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This coaxial broadband high gain amplifier can ship worldwide the same day of the purchase as with our other available RF parts.