60 GHz Receiver (Rx) Waveguide Module
Product ID:
PEM002
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details) . |
Frequency Range | 57 - 64.8 GHz |
Channel Spacing 1 | 540 MHz |
Channel Spacing 2 | 500 MHz |
Modulation Bandwidth | 1.8 GHz |
Gain, Typ. | 53 - 70 dB |
Gain, Range | 65 dB |
Gain, Step Size | 1.25 dB |
Image Rejection | >35 dB |
Input IP3 | -27 dBm |
Input P1dB | -36 dBm |
Sideband Suppression | 27 dBc |
Noise Figure | 6 dB |
Phase Noise @ 100 KHz | -72 dBc/Hz |
Phase Noise @ 1 MHz | -86 dBc/Hz |
Phase Noise @ 10 MHz | -111 dBc/Hz |
Phase Noise @ 100 MHz | -125 dBc/Hz |
Phase Noise @ 1 GHz | -127 dBc/Hz |
PLL Loop Bandwidth | 200 KHz |
I/Q Balance Phase | ±3 degrees |
I/Q Balance Amplitude | ±1 dB |
Description
60 GHz Receiver Module
The 60 GHz Waveguide Receiver Modules open up extreme high-speed, high-bandwidth data transmission for widespread use. It utilizes the globally-unlicensed millimeter wave spectrum (57 - 64 GHz), making these modules ideal for meeting the data transmission needs of companies and developers. Other solutions currently available are expensive and difficult to integrate into existing systems. These new waveguide Rx modules are just as effective at a fraction of the cost, and can be connected to any WR-15 waveguide, making it compatible with a wide range of configurations and budgets.
These 60 GHz Rx modules have been designed to be a low cost and high volume solution for emerging markets working with ultra high-bandwidth applications.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.