Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

617 to 6000 MHz 4G, 5G, Wi-Fi, GPS Multiband Shark Fin Antenna, SMA Male, RP SMA Male Connectors

Product ID: PEANMOB1000

Pricing

QuantityPrice
1-9$306.99
10-24$294.71
25-99$282.43
100-249$270.15
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 92
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeMobile
PolarizationVertical
Minimum Frequency617 MHz
Maximum Frequency6 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description