Pasternack’s PEANOM1056 is a high performance 5G / LTE outdoor omni directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 2-5 dBi omni Antenna operates within a range of 617 MHz-7.125 GHz and comes with NMO Type Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, vertical polarized omni antenna with heavy duty steel mast mounting brackets and a lightweight uv resistant abs radome is ideally suited for all weather operation. The standard omni directional multi-band design eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
Pasternack's type NMO connectorized PEANOM1056 antenna has a F1 HPBW Vertical Elevation of 60 Degrees, F2 HPBW Vertical Elevation of 45 Degrees and a HPBW Horizontal Azimuth of 360 Degrees with 100 Watts max input power. The dual band standard omni directional antenna has a type NMO polarity connector, gain nominal of 2-5 dBi gain and can be used to broadcast cellular LTE signals. The model PEANOM1056 designed specifically for the outdoors has an operational temperature between -40° to 85° deg C.
Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 100 Watts. Built tough, this Type NMO connector has an overall length of 3.75in, width of 1.6in, and weighs 0.45lbs. The mounting pole diameter is between in - in, and operates on the 2.4 GHz, 5 GHz, 6 GHz cellular band. Pasternack’s PEANOM1056 with black colored uv resistant abs Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PEANOM1056 is a omni directional standard series antenna with a dual band type and has a 2-5 dBi gain nominal.
The included mounting bracket and hardware for this dual band omni antenna with uv resistant abs radome, makes it very easy to install. The standard omni directional 2.4 GHz, 5 GHz, 6 GHz band antenna with vertical polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 2-5 dBi standard omni directional 617 MHz-7.125 GHz NMO Type connector antennas. Order our LTE outdoor omni directional standard antenna PEANOM1056, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.