Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated DAS V-pol Panel Antenna, 5-8.5 dBi, Wall Mount, 4.3-10 Female Connector

Product ID: PE51FP1016

Pricing

QuantityPrice
1-24$158.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency4.2 GHz
Connector 1 PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR1.8:1

Description

698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated DAS V-pol Panel Antenna, 5-8.5 dBi, Wall Mount, 2 x 4.3-10 Female Connector

Panel antenna PE51FP1016 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This wide band panel / patch antenna has a frequency range of and a nominal dBi gain. Our patch panel antenna uses 4.3-10 female connector and is rated for 50 Watts input.

PE51FP1016 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov