698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated VH-pol MIMO Panel Antenna, 5-7 dBi, Wall Mount, 2 x Type N Female Connector
Product ID:
PE51FP1014
Pricing
| Quantity | Price |
| 1-9 | $168.99 |
| 10-24 | $162.23 |
| 25-99 | $155.47 |
| 100-249 | $148.71 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 33

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Panel |
| Polarization | Vertical/Horizontal |
| Minimum Frequency | 698 MHz |
| Maximum Frequency | 4.2 GHz |
| Connector 1 Polarity | Standard |
| Connector Series | N |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 2:1 |
Description
698-960 MHz / 1710-2700 MHz / 3400-4200 MHz Low PIM Rated VH-pol MIMO Panel Antenna, 5-7 dBi, Wall Mount, 2 x Type N Female Connector
Panel antenna PE51FP1014 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This wide band panel / patch antenna has a frequency range of and a nominal dBi gain. Our patch panel antenna uses type N female connector and is rated for 100 Watts input.
PE51FP1014 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table