Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

698 to 2700 MHz Omni Antenna 6.5 dBi Gain, 5.5 mm Spring SMA Male Connector, Black Fiberglass Radome

Product ID: PEANOM1075

Pricing

QuantityPrice
1-24$207.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

698 to 2700 MHz Omni Antenna 6.5 dBi Gain, 5.5 mm Spring SMA Male Connector, Black Fiberglass Radome

Pasternack’s PEANOM1075 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 698 to 2700 MHz frequency range has a maximum input VSWR of 1.5. This omni directional antenna has SMA male connectors.

This antenna has a black radome made of fiberglass, an overall length of 29.53 in, width of 2 in, and weighs 2.42 lbs. Pasternack’s PEANOM1075 is a single band antenna operating from 698 to 2700 MHz with 6.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1075 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.