Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0 to 69dB Rotary Step Attenuator, N-type to N-type Female With 1 dB Step Rated to 2 Watts Up to 18GHz

Product ID: PE7446N-69

Pricing

QuantityPrice
1-4$6,360.00
5-9$6,105.60
10-24$5,851.20
25-99$5,596.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignStep
Maximum Frequency18 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.75:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation69 dB

Description