Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

6 dB Fixed Attenuator, 2.2-5 Male to 2.2-5 Female Brass Body Rated to 10 Watts, DC to 6 GHz

Product ID: PE7493-6

Pricing

QuantityPrice
1-9$303.99
10-24$291.83
25-99$279.67
100-249$267.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator Design Fixed
Active/Passive Passive
Connector-In Impedance 50 Ohms
Max Freq 6 GHz
Nominal Attenuation 6 dB
VSWR, Max 1.25:1
Input Power, Max (CW) 10 Watts
Body Material Brass
Connector-In Series 2.2-5
Connector-In Gender Male
Connector-Out Series 2.2-5
Connector-Out Gender Female
Max Operating Temperature 75 deg C
Min Operating Temperature -40 deg C

Description