In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

6 dB Fixed Attenuator Bulkhead for Cryogenic Application, 2.92mm Female to 2.92mm Female Copper Gold Plated Body Rated to 1 W, DC to 18 GHz

Product ID: PE7702-6

Pricing

QuantityPrice
1-9$505.00
10-24$494.90
25-99$484.80
100-249$474.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation6 dB
VSWR, Max1.35:1
Input Power, Max (CW)1 Watts
Body MaterialCopper
Connector-In Series2.92mm
Connector-In GenderFemale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description