In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

6 dB Fixed Attenuator for Cryogenic Application, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body Rated to 1 Watt, DC to 40 GHz

Product ID: PE7703-6

Pricing

QuantityPrice
1-9$520.00
10-24$509.60
25-99$499.20
100-249$488.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq40 GHz
Nominal Attenuation6 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.4:1
Body MaterialPassivated Stainless Steel
Connector-In Series2.92mm
Connector-In GenderMale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-269.15 deg C

Description