We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

6 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Black Anodized Aluminum Body Rated to 5 Watts Up to 40 GHz

Product ID: PE7512-6

Pricing

QuantityPrice
1-4$520.00
5-9$509.60
10-24$499.20
25-99$488.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Max Freq40 GHz
Nominal Attenuation6 dB
Attenuation Accuracy, Typ1 dB
VSWR, Max1.35:1
Input Power, Max (CW)5 Watts
Body MaterialBlack Anodized Aluminum
Connector-In Series2.92mm
Connector-In GenderMale
Connector-Out Series2.92mm
Connector-Out GenderFemale
Max Operating Temperature85 deg C
Min Operating Temperature-55 deg C

Description