Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

6dB RF fixed attenuator 10W, DC to 18GHz, N-type male to female

Product ID: PE7607-6

Pricing

QuantityPrice
1-9$246.99
10-24$242.05
25-99$237.11
100-249$232.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq18 GHz
Nominal Attenuation6 dB
VSWR, Max1.4:1
Input Power, Max (CW)10 Watts
Body MaterialBlack Anodized Aluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description